
Accessories, sensors, Cable
060G8329
Used for product: DST P1XX, Packing format: Industrial pack, Quantity per packing format: 20
060G8329
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Accessory Cable 2,0m w Molded PR I/20 |
| Packing format | Industrial pack |
| Parts included | Round packard w.2,0m cable |
Characteristic | Value |
|---|---|
| Pin configuration/colour | Pin A BlackPin B BrownPin C Red |
| Product group | Accessories, sensors |
| Product line | Sensing Solutions |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| Spare part (EF013237) | TRUE |
| Used for product | DST P1XX |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.121 Kilogram |
| Net weight | 0.113 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.312 Liter |
| EAN/UPC | 5715162788325 |