
Accessories, sensors, Cable
060G8270
Used for product: DST P1XX, Packing format: Industrial pack, Quantity per packing format: 60
060G8270
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Accessory Cable 0.9m w Angled M12 I/60 |
| Packing format | Industrial pack |
| Parts included | M12 angled w. 0,9 m cable |
Characteristic | Value |
|---|---|
| Pin configuration/colour | PIN 1 BrownPIN 3 Black |
| Product group | Accessories, sensors |
| Product line | Sensing Solutions |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 60 pc |
| Used for product | DST P1XX |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.062 Kilogram |
| Net weight | 0.054 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.375 Liter |
| EAN/UPC | 5715162485514 |