Accessories, sensors, Cable
059G0013
Used for product: DST P1XX, Packing format: Industrial pack, Quantity per packing format: 60
059G0013
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Accessory Cable 1.2m w M12 & MF3.0 CONN |
| Packing format | Industrial pack |
| Parts included | M12 w. 1,2 m cable |
| Pin configuration/colour | PIN 1 BrownPIN 3 Blue |
| Product group | Accessories, sensors |
Characteristic | Value |
|---|---|
| Product line | Sensing Solutions |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 60 pc |
| Used for product | DST P1XX |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.067 Kilogram |
| Net weight | 0.055 Kilogram |
| Volume | 0.327 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255253969 |
| Proposition 65 | No significant risk |