
Pressure transmitter, MBS 1250, 0 bar - 400 bar, 0 psi - 5801.51 psi
063G0022
Electrical connection: Deutsch DT04, Pressure connection type: G, Specification key: MBS 1250-361C-C3GC05
063G0022
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 1 |
| + output | Pin 4 |
| + supply | Pin 2 |
| Ambient temperature range [°C] [max] | 125 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 257 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Burst pressure [bar] | 2500.0 bar |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 125 °C |
| Compensated temp. range [°C] [min] | -40 °C |
| Compensated temp. range [°F] [max] | 257 °F |
| Compensated temp. range [°F] [min] | -40 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. Male/Female | Male |
| Electrical connection | Deutsch DT04 |
| Electrical connection size | 4 pin |
| Electrical connection standard | DT04 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Identical product | 063G0021 |
| Material Description | Sensor MBS 1250-361C-C3GC05 I/50 |
| Medium temperature range [°C] [max] | 125 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 257 °F |
Characteristic | Value |
|---|---|
| Medium temperature range [°F] [min] | -40 °F |
| Output signal | Voltage |
| Output signal [V] [max] | 4.5000 V |
| Output signal [V] [min] | 0.5000 V |
| Overload pressure max. [bar] | 1200.0 bar |
| Packing format | Industrial pack |
| Pressure connection HEX [mm] | 22.0 mm |
| Pressure connection size | 1/4-A |
| Pressure connection standard | JIS B2351 |
| Pressure connection type | G |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 400.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 5801.51 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure unit reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | MBS 1250 |
| Pulse-snubber | Yes |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | No |
| Response time max. [ms] | 2 ms |
| Specification key | MBS 1250-361C-C3GC05 |
| Supply voltage [V] DC [max] | 32.00 V |
| Supply voltage [V] DC [min] | 8.00 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 65 Gram |
| Net weight | 63 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255266525 |
| Proposition 65 | No significant risk |