
Pressure transmitter, MEP 2650, 0 bar - 60 bar, 0 psi - 870 psi
063G3014
Electrical connection: DEUTSCH, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: MEP 2650-28-5-010-0-2-1-C7BD08
063G3014
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin B |
| + supply | Pin A |
| Accuracy, typical +/- FS [%] | 2.0 % RH |
| Ambient temperature range [°C] [max] | 125 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 257 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | C UL US UL RecognizedCE |
| Burst pressure [bar] | 1400.0 bar |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Comments | PIN C:NPN-NO-SWITCH TO GROUND |
| Compensated temp. range [°C] [max] | 125 °C |
| Compensated temp. range [°C] [min] | -40 °C |
| Compensated temp. range [°F] [max] | 257 °F |
| Compensated temp. range [°F] [min] | -40 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. Male/Female | Male |
| Electrical connection | Deutsch |
| Electrical connection size | 3 pin |
| Electrical connection standard | DT04 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Sensor MEP 2650-28-5-010-0-2-1-C7BD08 |
| Medium temperature range [°C] [max] | 125 °C |
| Medium temperature range [°C] [min] | -40 °C |
Characteristic | Value |
|---|---|
| Medium temperature range [°F] [max] | 257 °F |
| Medium temperature range [°F] [min] | -40 °F |
| Output signal | Switch |
| Overload pressure max. [bar] | 210.0 bar |
| Packing format | Multi pack |
| Pin surface material | Sn |
| Pressure connection HEX [mm] | 22.0 mm |
| Pressure connection size | 7/16-20 |
| Pressure connection standard | SAE J1926-2 |
| Pressure connection type | UNF |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 60.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 870.00 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure unit reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | MEP 2650 |
| Pulse-snubber | Yes |
| Quantity per packing format | 48 pc |
| REACH Candidate List substances 0.1 | No |
| Response time max. [ms] | 1 ms |
| Specification key | MEP 2650-28-5-010-0-2-1-C7BD08 |
| Supply voltage [V] DC [max] | 30.00 V |
| Supply voltage [V] DC [min] | 8.00 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 68 Gram |
| Net weight | 58 Gram |
| Volume | 0.098 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255041870 |
| Proposition 65 | No significant risk |