
Pressure transmitter, MBS 3350, -1 bar - 15 bar, -14.5 psi - 217.5 psi
060G7531
Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 3350-8911-A6GB08-2
060G7531
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 2 |
| + supply | Pin 1 |
| Accuracy, max. +/- FS [%] | 1.00 % RH |
| Accuracy, typical +/- FS [%] | 0.5 % RH |
| Adj. zero point and span | No |
| Ambient temperature range [°C] [max] | 100 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 212 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | ATEXC UL US UL RecognizedCE |
| Cable length (EF000536) | 0 |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 100 °C |
| Compensated temp. range [°C] [min] | 0 °C |
| Compensated temp. range [°F] [max] | 212 °F |
| Compensated temp. range [°F] [min] | 32 °F |
| Connection (EF000443) | External thread cylindrical BSPP-G (ISO 228-1) |
| Contains batteries | No |
| Degree of protection (IP) (EF005474) | IP65 |
| Depth (EF000049) | 54 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. Male/Female | Male and Female |
| Electrical connection | Angular connector |
| Electrical connection (EF003701) | Plug |
| Electrical connection size | Pg 11 |
| Electrical connection standard | EN 175301-803-A |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Explosion-proof (EF004663) | FALSE |
| Feed pressure (EF020276) | 15.00 |
| Flange compression class (EF020149) | Other |
| Flush diaphragm | No |
| Height (EF000040) | 54 |
| High Clipping Level | 22.40 |
| In scope of WEEE | Yes |
| Intrinsically safe | No |
| Low Clipping level | 3.60 |
| Material Description | Sensor MBS 3350-8911-A6GB08-2 |
| Max. overpressure (EF022533) | 90.0 |
| Measuring element (EF021417) | Piezo |
| Measuring range (EF001836) | -1.00-15.00 |
| Medium temperature range [°C] [max] | 125 °C |
| Medium temperature range [°C] [min] | -40 °C |
Characteristic | Value |
|---|---|
| Medium temperature range [°F] [max] | 257 °F |
| Medium temperature range [°F] [min] | -40 °F |
| Non-linearity BFSL ±FS [%] | 0.50 % RH |
| Output signal | Current |
| Output signal (EF000506) | 4 - 20 mA |
| Output signal [mA] [max] | 20 mA |
| Output signal [mA] [min] | 4 mA |
| Overload pressure max. [bar] | 90.0 bar |
| Packing format | Multi pack |
| Pressure connection HEX [mm] | 27.0 mm |
| Pressure connection size | 1/2 |
| Pressure connection standard | DIN 3852-EISO 1179-2 (Form E) |
| Pressure connection type | G |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 15.00 bar |
| Pressure range [bar] [min] | -1.00 bar |
| Pressure range [psi] [max] | 217.50 psi |
| Pressure range [psi] [min] | -14.50 psi |
| Pressure unit reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | MBS 3350 |
| Pulse-snubber | Yes |
| Quantity per packing format | 14 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Readable (EF024476) | FALSE |
| Response time max. [ms] | 4 ms |
| SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
| SCIP dossier product name | AKS/MBS |
| Specification key | MBS 3350-8911-A6GB08-2 |
| Suitable for air (EF021466) | TRUE |
| Suitable for ammonia (EF021671) | TRUE |
| Suitable for gases (EF007249) | TRUE |
| Suitable for glycol (EF002310) | TRUE |
| Suitable for oil (EF021672) | TRUE |
| Suitable for steam (EF020335) | TRUE |
| Suitable for water (EF020334) | TRUE |
| Supply voltage (EF000104) | 32.00 |
| Supply voltage [V] DC [max] | 32.00 V |
| Supply voltage [V] DC [min] | 9.00 V |
| Thread size (EF022694) | 1/2 inch |
| UL evaluated | Yes |
| Width (EF000008) | 54 |
| With display (EF000458) | FALSE |
| With temperature sensor (EF006034) | TRUE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.208 Kilogram |
| Net weight | 0.186 Kilogram |
| Volume | 0.411 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424537272 |
| Proposition 65 | Cancer and Reproductive Harm |