
Pressure transmitter, DST P40M, 0 bar - 100 bar, 0 psi - 1450 psi
078G5042
Pressure connection type: G, Pressure connection size: 1/2, Specification key: DST P40M-3011-A1GB08-1
078G5042
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 2 |
| + supply | Pin 1 |
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | C UL US UL RecognizedCEDNV∙GLKRNKK |
| Approval standard | E10,IACS 7 |
| Burst pressure [bar] | 250.0 bar |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 80 °C |
| Compensated temp. range [°C] [min] | 0 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. Male/Female | Male |
| Electrical connection | Angular connector |
| Electrical connection size | Pg 9 |
| Electrical connection standard | EN 175301-803-A |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | Sensor DST P40M-3011-A1GB08-1 |
| Medium temperature range [°C] [max] | 85 °C |
| Medium temperature range [°C] [min] | -15 °C |
| Output signal | Current |
| Output signal [mA] [max] | 20 mA |
| Output signal [mA] [min] | 4 mA |
Characteristic | Value |
|---|---|
| Overload pressure max. [bar] | 200.0 bar |
| Packing format | Multi pack |
| Pressure connection HEX [mm] | 27.0 mm |
| Pressure connection notes | A |
| Pressure connection size | 1/2 |
| Pressure connection standard | ISO 1179-2 |
| Pressure connection type | G |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 100.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 1450.00 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure unit reference | Sealed gauge |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | DST P40M |
| Pulse-snubber | No |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 6b078679-471a-4330-8fd4-d63473b641b0 |
| SCIP dossier product name | Sensor DST P40I + M |
| Specification key | DST P40M-3011-A1GB08-1 |
| Supply voltage [V] DC [max] | 32.00 V |
| Supply voltage [V] DC [min] | 9.00 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.166 Kilogram |
| Net weight | 0.139 Kilogram |
| Volume | 0.253 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162704226 |
| Proposition 65 | Cancer and Reproductive Harm |