Danfoss logo
Pressure transmitter thin-film, No plug, 4 pin

Pressure transmitter, MBS 1650, 0 bar - 400 bar, 0 psi - 5801.51 psi

063G2848

Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1650-3611-A0GB04

Product specifications

Characteristic
Value
- commonPin 3
+ supplyPin 1
Accuracy, typical +/- FS [%]0.5 % RH
Ambient temperature range [°C] [max]100 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]212 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalC UL US UL RecognizedCE
Burst pressure [bar]4000.0 bar
Burst pressure [psig]58000 psig
CE evaluatedYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]125 °C
Compensated temp. range [°C] [min]-40 °C
Compensated temp. range [°F] [max]257 °F
Compensated temp. range [°F] [min]-40 °F
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical conn. Male/FemaleMale
Electrical connectionAngular connector
Electrical connection size4 pin
Electrical connection standardEN 175301-803-A
Enclosure rating IPIP67
EU RoHS complianceYes
EU RoHS exemption clauseNo
Material DescriptionSensor MBS 1650-3611-A0GB04
Medium temperature range [°C] [max]125 °C
Medium temperature range [°C] [min]-40 °C
Medium temperature range [°F] [max]257 °F
Medium temperature range [°F] [min]-40 °F
Characteristic
Value
Output signalCurrent
Output signal [mA] [max]20 mA
Output signal [mA] [min]4 mA
Overload pressure max. [bar]1200.0 bar
Overload pressure max. [psig]17000 psig
Packing formatMulti pack
Pin surface materialSn
Pressure connection HEX [mm]22.0 mm
Pressure connection notesA
Pressure connection size1/4
Pressure connection standardDIN 3852-E
Pressure connection typeG
Pressure Male/FemaleMale
Pressure range [bar] [max]400.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]5801.51 psi
Pressure range [psi] [min]0.00 psi
Pressure unit referenceGauge (relative)
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeMBS 1650
Pulse-snubberYes
Quantity per packing format48 pc
REACH Candidate List substances 0.1No
Response time max. [ms]1 ms
Specification keyMBS 1650-3611-A0GB04
Supply voltage [V] DC [max]32.00 V
Supply voltage [V] DC [min]8.00 V
UL evaluatedYes

General specifications

Characteristic
Value
Gross weight0.074 Kilogram
Net weight0.064 Kilogram
Volume0.098 Liter
Characteristic
Value
EAN/UPC5714279943467
Proposition 65No significant risk