
Pressure transmitter, MBS 3050, 0 bar - 100 bar, 0 psi - 1450 psi
060G6320
Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 3050-711Y-J3AC04-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050
060G6320
Product specifications
Characteristic | Value |
|---|---|
| - common | Black |
| + output | White |
| + supply | Red |
| Accuracy, max. +/- FS [%] | 1.00 % RH |
| Accuracy, typical +/- FS [%] | 0.5 % RH |
| Adj. zero point and span | No |
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 185 °F |
| Ambient temperature range [°F] [min] | -22 °F |
| Approval | C UL US UL RecognizedCE |
| Cable length [in] | 79.00 in |
| Cable length [m] | 2.000 m |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Comments | ADD 4TH "UL CLASS I DIV II".CUSTOMER PN AND LOGO ON LABEL |
| Compensated temp. range [°C] [max] | 80 °C |
| Compensated temp. range [°C] [min] | 0 °C |
| Compensated temp. range [°F] [max] | 176 °F |
| Compensated temp. range [°F] [min] | 32 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. comments | Screened + Adaptor |
| Electrical connection | Cable |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flush diaphragm | No |
| High Clipping Level | 12.50 |
| In scope of WEEE | Yes |
| Intrinsically safe | No |
| Low Clipping level | 0.10 |
| Material Description | DELETED Sensor MBS 3050-711Y-J3AC04-0 |
| Medium temperature range [°C] [max] | 85 °C |
Characteristic | Value |
|---|---|
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 185 °F |
| Medium temperature range [°F] [min] | -40 °F |
| Non-linearity BFSL ±FS [%] | 0.50 % RH |
| Output signal | Voltage |
| Output signal [V] [max] | 11.0000 V |
| Output signal [V] [min] | 1.0000 V |
| Overload pressure max. [bar] | 599.8 bar |
| Overload pressure max. [psi] | 8700 psi |
| Packing format | Multi pack |
| Pressure connection HEX [mm] | 27.0 mm |
| Pressure connection size | 1/4-18 |
| Pressure connection standard | ANSI/ASME B1.20.1 |
| Pressure connection type | NPT |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 100.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 1450.00 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure unit reference | Sealed gauge |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | MBS 3050 |
| Pulse-snubber | Yes |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Response time max. [ms] | 4 ms |
| SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
| SCIP dossier product name | AKS/MBS |
| Specification key | MBS 3050-711Y-J3AC04-0 |
| Supply voltage [V] DC [max] | 30.00 V |
| Supply voltage [V] DC [min] | 16.00 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.369 Kilogram |
| Net weight | 0.285 Kilogram |
| Volume | 1.25 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428879392 |
| Proposition 65 | Cancer and Reproductive Harm |