
Pressure transmitter, MBS 3050, 0 bar - 35 bar, 0 psi - 507.5 psi
060G5709
Electrical connection: Bayonet, Pressure connection type: UNF, Pressure connection size: 9/16-18, Specification key: MBS 3050-2531-C8BD10-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050
060G5709
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 2 |
| + supply | Pin 1 |
| Accuracy, max. +/- FS [%] | 1.00 % RH |
| Accuracy, typical +/- FS [%] | 0.5 % RH |
| Adj. zero point and span | No |
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 185 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | ATEXC UL US UL RecognizedCE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 80 °C |
| Compensated temp. range [°C] [min] | 0 °C |
| Compensated temp. range [°F] [max] | 176 °F |
| Compensated temp. range [°F] [min] | 32 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. Male/Female | Male |
| Electrical connection | Bayonet |
| Electrical connection size | 3 pin |
| Electrical connection standard | ISO 15170 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flush diaphragm | No |
| High Clipping Level | 22.40 |
| In scope of WEEE | Yes |
| Intrinsically safe | No |
| Low Clipping level | 3.60 |
| Material Description | DELETED Sensor MBS 3050-2531-C8BD10-3 |
| Medium temperature range [°C] [max] | 85 °C |
| Medium temperature range [°C] [min] | -20 °C |
Characteristic | Value |
|---|---|
| Medium temperature range [°F] [max] | 185 °F |
| Medium temperature range [°F] [min] | -4 °F |
| Non-linearity BFSL ±FS [%] | 0.20 % RH |
| Output signal | Current |
| Output signal [mA] [max] | 20 mA |
| Output signal [mA] [min] | 4 mA |
| Overload pressure max. [bar] | 210.0 bar |
| Overload pressure max. [psi] | 3046 psi |
| Packing format | Multi pack |
| Pressure connection HEX [mm] | 27.0 mm |
| Pressure connection size | 9/16-18 |
| Pressure connection standard | ISO 11926 |
| Pressure connection type | UNF |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 35.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 507.50 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure unit reference | Sealed gauge |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | MBS 3050 |
| Pulse-snubber | Yes |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Response time max. [ms] | 4 ms |
| SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
| SCIP dossier product name | AKS/MBS |
| Specification key | MBS 3050-2531-C8BD10-3 |
| Supply voltage [V] DC [max] | 32.00 V |
| Supply voltage [V] DC [min] | 9.00 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.141 Kilogram |
| Net weight | 0.125 Kilogram |
| Volume | 0.263 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423271184 |
| Proposition 65 | Cancer and Reproductive Harm |