
Pressure transmitter, MBS 9200, 0 mbar - 250 mbar, 0 psi - 3.63 psi
064G0024
Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-B511-A1GB04-1
064G0024
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 2 |
| + supply | Pin 1 |
| Acc. @ ref. Temp. ±FS typ. [%] | 0.50 % RH |
| Ambient temperature range [°C] [max] | 100 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | C UL US UL RecognizedCE |
| Burst pressure [bar] | 50.0 bar |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 80 °C |
| Compensated temp. range [°C] [min] | 0 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Durability P @ 10-90% FS | 10000000 |
| Electrical conn. Male/Female | Male |
| Electrical connection | Angular connector |
| Electrical connection size | Pg 9 |
| Electrical connection standard | EN 175301-803-A |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes with exemptions |
| Intrinsically safe | No |
| Material Description | Sensor MBS 9200-B511-A1GB04-1 |
| Medium temperature range [°C] [max] | 125 °C |
| Medium temperature range [°C] [min] | -20 °C |
| Mount.pos. err. @ 180° ±FS(%) | 0.20 % RH |
| Non-linearity BFSL ±FS [%] | 0.20 % RH |
| Output signal | Current |
| Output signal [mA] [max] | 20 mA |
| Output signal [mA] [min] | 4 mA |
Characteristic | Value |
|---|---|
| Overload pressure max. [bar] | 3.5 bar |
| Packing format | Multi pack |
| Pressure connection HEX [mm] | 27.0 mm |
| Pressure connection notes | A |
| Pressure connection size | 1/4 |
| Pressure connection standard | DIN 3852-E |
| Pressure connection type | G |
| Pressure Male/Female | Male |
| Pressure range [mbar] [max] | 250.00 mbar |
| Pressure range [mbar] [min] | 0.00 mbar |
| Pressure range [psi] [max] | 3.63 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure unit reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | MBS 9200 |
| Pulse-snubber | No |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Recommen. mounting torque [Nm] | 25 Nm |
| SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
| SCIP dossier product name | AKS/MBS |
| Specification key | MBS 9200-B511-A1GB04-1 |
| Supply voltage [V] DC [max] | 32.00 V |
| Supply voltage [V] DC [min] | 9.00 V |
| TEB inside CTR ±FS [%] | 1.50 % RH |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.175 Kilogram |
| Net weight | 0.161 Kilogram |
| Volume | 0.253 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255278764 |
| Proposition 65 | Cancer and Reproductive Harm |