
Pressure transmitter, XSK, -0.5 bar - 7 bar
061H5079
Electrical connection: Molex, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: XSK-AC07I-U188
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Pressure transmitters, Pressure transmitters, Pressure transmitters
061H5079
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 3 |
| + supply | Pin 1 |
| Accuracy, max. +/- FS [%] | 3.00 % RH |
| Ambient temperature range [°C] [max] | 70 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. Male/Female | Female |
| Electrical connection | Molex |
| Enclosure rating IP | IP66 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Identical product | 061H5099 |
| Material Description | Deleted Sensor XSK AC07I-U188 I/100 |
| Medium temperature range [°C] [max] | 70 °C |
| Medium temperature range [°C] [min] | -20 °C |
| Output signal | Current |
| Output signal [mA] [max] | 20 mA |
| Output signal [mA] [min] | 4 mA |
| Overload pressure max. [bar] | 11.0 bar |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Pressure connection HEX [mm] | 14.0 mm |
| Pressure connection notes | With Schrader Depressor |
| Pressure connection size | 7/16-20 |
| Pressure connection standard | ASME B1.1 |
| Pressure connection type | UNF |
| Pressure Male/Female | Female |
| Pressure range [bar] [max] | 7.00 bar |
| Pressure range [bar] [min] | -0.50 bar |
| Pressure unit reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | XSK |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR404AR407CR407HR410AR449BR450AR513A |
| SCIP dossier no. | 336c08aa-a947-4659-835b-4071ea5542ec |
| SCIP dossier product name | XSK Series |
| Specification key | XSK-AC07I-U188 |
| Supply voltage [V] DC [max] | 28.00 V |
| Supply voltage [V] DC [min] | 10.50 V |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.056 Kilogram |
| Net weight | 0.055 Kilogram |
| Volume | 0.185 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428275125 |
| Proposition 65 | Cancer and Reproductive Harm |