
Pressure transmitter, MBS 5100, 0 bar - 6 bar, 0 psi - 87 psi
060N1061
Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 5100-1811-H3DB04-4
060N1061
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 2 |
| + supply | Pin 1 |
| Accuracy, max. +/- FS [%] | 0.30 % RH |
| Accuracy, typical +/- FS [%] | 0.1 % RH |
| Adj. zero point and span | No |
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 185 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | C UL US UL RecognizedCE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 80 °C |
| Compensated temp. range [°C] [min] | 0 °C |
| Compensated temp. range [°F] [max] | 176 °F |
| Compensated temp. range [°F] [min] | 32 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. Male/Female | Male and Female |
| Electrical connection | Angular connector |
| Electrical connection size | M20 |
| Electrical connection standard | EN 175301-803-A |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flush diaphragm | No |
| High Clipping Level | 22.40 |
| In scope of WEEE | Yes |
| Intrinsically safe | No |
| Low Clipping level | 3.60 |
| Material Description | Sensor MBS 5100-1811-H3DB04-4 |
| Medium temperature range [°C] [max] | 85 °C |
| Medium temperature range [°C] [min] | -40 °C |
Characteristic | Value |
|---|---|
| Medium temperature range [°F] [max] | 185 °F |
| Medium temperature range [°F] [min] | -40 °F |
| Non-linearity BFSL ±FS [%] | 0.20 % RH |
| Output signal | Current |
| Output signal [mA] [max] | 20 mA |
| Output signal [mA] [min] | 4 mA |
| Overload pressure max. [bar] | 20.0 bar |
| Packing format | Multi pack |
| Pressure connection notes | With flange |
| Pressure connection size | 1/4 |
| Pressure connection standard | ISO 228-1 |
| Pressure connection type | G |
| Pressure Male/Female | Female |
| Pressure range [bar] [max] | 6.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 87.00 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure unit reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | MBS 5100 |
| Pulse-snubber | No |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Response time max. [ms] | 4 ms |
| SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
| SCIP dossier product name | AKS/MBS |
| Specification key | MBS 5100-1811-H3DB04-4 |
| Supply voltage [V] DC [max] | 32.00 V |
| Supply voltage [V] DC [min] | 9.00 V |
| Test Signal | PIN 3 |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.423 Kilogram |
| Net weight | 0.354 Kilogram |
| Volume | 0.647 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423060054 |
| Proposition 65 | Cancer and Reproductive Harm |