
Pressure transmitter, AKS 32R, 0 bar - 32 bar, 0 psi - 464 psi
060G5962
Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 32R-K336-A1BF08-0
060G5962
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 2 |
| + output | Pin 3 |
| + supply | Pin 1 |
| Accuracy, max. +/- FS [%] | 0.80 % RH |
| Accuracy, typical +/- FS [%] | 0.3 % RH |
| Adj. zero point and span | No |
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 185 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | ATEXC UL US UL RecognizedCEGOST POCC |
| Approval standard | 6967179E227388E31024 |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 80 °C |
| Compensated temp. range [°C] [min] | 0 °C |
| Compensated temp. range [°F] [max] | 104 °F |
| Compensated temp. range [°F] [min] | -22 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. Male/Female | Male and Female |
| Electrical connection | Angular connector |
| Electrical connection size | Pg 9 |
| Electrical connection standard | EN 175301-803-A |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flush diaphragm | No |
| High Clipping Level | 98.00 |
| Identical product | 060G4562 |
| In scope of WEEE | Yes |
| Intrinsically safe | No |
| Low Clipping level | 4.00 |
| Material Description | Sensor AKS 32R 1/4 Flare, 0-32bar |
| Medium temperature range [°C] [max] | 85 °C |
Characteristic | Value |
|---|---|
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 185 °F |
| Medium temperature range [°F] [min] | -40 °F |
| Non-linearity BFSL ±FS [%] | 0.20 % RH |
| Output signal | Ratio metric |
| Overload pressure max. [bar] | 55.0 bar |
| Overload pressure max. [psi] | 797 psi |
| Packing format | Multi pack |
| Pressure connection HEX [mm] | 17.0 mm |
| Pressure connection notes | Flare 1/4 in w/ valvedepressor |
| Pressure connection size | 7/16-20 |
| Pressure connection standard | ISO 8434-1 |
| Pressure connection type | UNF |
| Pressure Male/Female | Female |
| Pressure range [bar] [max] | 32.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 464.00 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure unit reference | Sealed gauge |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | AKS 32R |
| Pulse-snubber | No |
| Quantity per packing format | 14 pc |
| Ratiometric of Vsupply [%] [max] | 90.0 % RH |
| Ratiometric of Vsupply [%] [min] | 10.0 % RH |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Response time max. [ms] | 4 ms |
| SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
| SCIP dossier product name | AKS/MBS |
| Specification key | AKS 32R-K336-A1BF08-0 |
| Supply voltage [V] DC [max] | 5.50 V |
| Supply voltage [V] DC [min] | 4.50 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.147 Kilogram |
| Net weight | 0.125 Kilogram |
| Volume | 0.393 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423298891 |
| Proposition 65 | Cancer and Reproductive Harm |