
Pressure transmitter, MBS 9200, -70 mbar - 70 mbar, -1.02 psi - 1.02 psi
064G5273
Electrical connection: Cable, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 9200-A316-A3FA09-1
064G5273
Product specifications
Characteristic | Value |
|---|---|
| - common | Black |
| + output | Brown |
| + supply | Red |
| Acc. @ ref. Temp. ±FS typ. [%] | 1.00 % RH |
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 185 °F |
| Ambient temperature range [°F] [min] | -22 °F |
| Approval | C UL US UL RecognizedCE |
| Burst pressure [bar] | 50.0 bar |
| Cable length [in] | 79.00 in |
| Cable length [m] | 2.000 m |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 80 °C |
| Compensated temp. range [°C] [min] | 0 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Durability P @ 10-90% FS | 10000000 |
| Electrical conn. comments | Screened cable |
| Electrical conn. Male/Female | Male and Female |
| Electrical connection | Cable |
| Electrical connection size | 4 wire |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Hysteresis and repeat. ±FS[%] | 0.10 % RH |
| In scope of WEEE | Yes |
| Intrinsically safe | No |
| Material Description | Sensor MBS 9200-A316-A3FA09-1 |
| Medium temperature range [°C] [max] | 100 °C |
| Medium temperature range [°C] [min] | -20 °C |
| Medium temperature range [°F] [max] | 212 °F |
| Medium temperature range [°F] [min] | -4 °F |
| Mount.pos. err. @ 180° ±FS(%) | 0.50 % RH |
Characteristic | Value |
|---|---|
| Non-linearity BFSL ±FS [%] | 0.20 % RH |
| Output signal | Ratio metric |
| Overload pressure max. [bar] | 3.5 bar |
| Packing format | Multi pack |
| Pressure connection HEX [mm] | 27.0 mm |
| Pressure connection size | 14 x 1.5 |
| Pressure connection standard | DIN 3852-E |
| Pressure connection type | M |
| Pressure Male/Female | Male |
| Pressure range [mbar] [max] | 70.00 mbar |
| Pressure range [mbar] [min] | -70.00 mbar |
| Pressure range [psi] [max] | 1.02 psi |
| Pressure range [psi] [min] | -1.02 psi |
| Pressure unit reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | MBS 9200 |
| Pulse-snubber | No |
| Quantity per packing format | 8 pc |
| Ratiometric of Vsupply [%] [max] | 90.0 % RH |
| Ratiometric of Vsupply [%] [min] | 10.0 % RH |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Reference temperature [°C] | 25 °C |
| SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
| SCIP dossier product name | AKS/MBS |
| Specification key | MBS 9200-A316-A3FA09-1 |
| Storage temperature range [°C] [max] | 125 °C |
| Storage temperature range [°C] [min] | -40 °C |
| Storage temperature range [°F] [max] | 257 °F |
| Storage temperature range [°F] [min] | -40 °F |
| Supply voltage [V] DC [max] | 5.50 V |
| Supply voltage [V] DC [min] | 4.50 V |
| TEB inside CTR ±FS [%] | 2.00 % RH |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.274 Kilogram |
| Net weight | 0.245 Kilogram |
| Volume | 0.253 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162898581 |
| Proposition 65 | Cancer and Reproductive Harm |