
Pressure transmitter, EMP 2, 0 bar - 25 bar, 0 psi - 362.5 psi
084G2112
Electrical connection: Terminal Block, Pressure connection type: G, Pressure connection size: 1/2, Specification key: EMP 2-2411-F6CD24-2
084G2112
Product specifications
Characteristic | Value |
|---|---|
| - common | N |
| + supply | P |
| Accuracy, max. +/- FS [%] | 1.00 % RH |
| Accuracy, typical +/- FS [%] | 0.5 % RH |
| Approval | ABSBVCCSCEDNVGLGOST POCCKRLRNNKRINA |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 70 °C |
| Compensated temp. range [°C] [min] | 0 °C |
| Compensated temp. range [°F] [max] | 158 °F |
| Compensated temp. range [°F] [min] | 32 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Terminal block |
| Electrical connection size | Pg 13.5 |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(c)-I |
| Flush diaphragm | No |
| High Clipping Level | 22.40 |
| Intrinsically safe | No |
| Low Clipping level | 3.60 |
| Material Description | Sensor EMP 2-2411-F6CD24-2 |
| Medium temperature range [°C] [max] | 70 °C |
| Medium temperature range [°C] [min] | -10 °C |
| Medium temperature range [°F] [max] | 158 °F |
| Medium temperature range [°F] [min] | 14 °F |
| Non-linearity BFSL ±FS [%] | 0.30 % RH |
| Output signal | Current |
Characteristic | Value |
|---|---|
| Output signal [mA] [max] | 20 mA |
| Output signal [mA] [min] | 4 mA |
| Overload pressure max. [bar] | 50.0 bar |
| Packing format | Multi pack |
| Pressure connection notes | EXT. G1/4 INT |
| Pressure connection size | 1/2 |
| Pressure connection standard | EN 228-1 |
| Pressure connection type | G |
| Pressure Male/Female | Male/Female |
| Pressure range [bar] [max] | 25.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 362.50 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure unit reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | EMP 2 |
| Pulse-snubber | No |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Response time max. [ms] | 4 ms |
| SCIP dossier no. | 6010d1e2-f473-4af2-afdd-bb494bdd0100 |
| SCIP dossier product name | EMP |
| Specification key | EMP 2-2411-F6CD24-2 |
| Supply voltage [V] DC [max] | 32.00 V |
| Supply voltage [V] DC [min] | 12.00 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.069 Kilogram |
| Net weight | 0.98 Kilogram |
| Volume | 2.455 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423001149 |
| Proposition 65 | Cancer and Reproductive Harm |