
Pressure transmitter, DST P92S, 0 bar - 250 bar, 0 psi - 3625 psi
078G1014
Electrical connection: DEUTSCH, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P92S-0250-BAR-R-06-01-09
078G1014
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 2 |
| + supply | Pin 1 |
| Accuracy TEB [-25 - 80°C] ±FS | 1.5 % RH |
| Accuracy TEB [-40 - 80°C] ±FS | 2.5 % RH |
| Accuracy TEB [0 - 80°C] ±FS | 1.0 % RH |
| Approval | CE |
| Burst pressure [bar] | 2500.0 bar |
| Burst pressure [psig] | 36250 psig |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. comments | PBT |
| Electrical conn. Male/Female | Male |
| Electrical connection | Deutsch |
| Electrical connection size | 4 pin |
| Electrical connection standard | DT04 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Sensor DST P92S-0250-bar-R-06-01-09 |
| Medium temperature range [°C] [max] | 125 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 185 °F |
| Medium temperature range [°F] [min] | -104 °F |
Characteristic | Value |
|---|---|
| Output signal | Ratio metric |
| Overload pressure max. [bar] | 500.0 bar |
| Overload pressure max. [psig] | 7250 psig |
| Packing format | Multi pack |
| Pressure connection HEX [mm] | 22.0 mm |
| Pressure connection size | 7/16-20 |
| Pressure connection standard | SAE 4 |
| Pressure connection type | UNF |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 250.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 3625.00 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure unit reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | DST P92S |
| Pulse-snubber | Yes |
| Quantity per packing format | 45 pc |
| REACH Candidate List substances 0.1 | No |
| Response time max. [ms] | 1 ms |
| Specification key | DST P92S-0250-BAR-R-06-01-09 |
| Start up time [ms] | 40 ms |
| Supply voltage [V] DC | 5.00 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.058 Kilogram |
| Net weight | 0.052 Kilogram |
| Volume | 0.125 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162701812 |
| Proposition 65 | Cancer and Reproductive Harm |