
Pressure transmitter, DST P100, 1.01 bar - 9.98 bar, 14.7 psi - 144.7 psi
075G1073
Pressure connection type: M, Specification key: DST P100-S126-K8CD37-3
075G1073
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 2 |
| + output | Pin 3 |
| + supply | Pin 1 |
| Ambient temperature range [°C] [max] | 125 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Approval | C UL US UL RecognizedCE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 130 °C |
| Compensated temp. range [°C] [min] | -20 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | AMPSEAL 16 |
| Electrical connection size | 3 pin |
| Electrical connection standard | NONE |
| Electrical Connector Colour | Black |
| Enclosure rating IP | IP69K |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fault signal level | 95.00 |
| High Clipping Level | 92.00 |
| Housing material | 304L |
| Identical product | 075G1073 |
| In scope of WEEE | No |
| Low Clipping level | 6.00 |
| Material Description | Sensor DST P100 Ratio(14.7-144.7psi Abs) |
| Medium temperature range [°C] [max] | 135 °C |
| Medium temperature range [°C] [min] | -40 °C |
Characteristic | Value |
|---|---|
| Output signal | Ratio metric |
| Overload pressure max. [bar] | 35.9 bar |
| Overload pressure max. [psi] | 520 psi |
| Packing format | Industrial pack |
| Pressure connection HEX [mm] | 27.0 mm |
| Pressure connection size | 10 x 1.5 |
| Pressure connection standard | None |
| Pressure connection type | M |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 9.98 bar |
| Pressure range [bar] [min] | 1.01 bar |
| Pressure range [psi] [max] | 144.70 psi |
| Pressure range [psi] [min] | 14.70 psi |
| Pressure unit reference | Absolute |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | DST P100 |
| Pulse-snubber | No |
| Quantity per packing format | 60 pc |
| Ratiometric of Vsupply [%] [max] | 90.0 % RH |
| Ratiometric of Vsupply [%] [min] | 10.0 % RH |
| REACH Candidate List substances 0.1 | No |
| Response time max. [ms] | 2 ms |
| Specification key | DST P100-S126-K8CD37-3 |
| Supply voltage [V] DC | 5.00 V |
| TEB inside CTR ±FS [%] | 3.00 % RH |
| UL evaluated | Yes |
| Wetted part material | 304L/316L |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.064 Kilogram |
| Net weight | 0.051 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424068219 |
| Proposition 65 | No significant risk |