
Wire position sensor, DST X800, 2300 mm
098G2036
null: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 2300, Specification key: SM1S2300HA3 0033X00
098G2036
Product specifications
Characteristic | Value |
|---|---|
| Accessories | NO |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circuit Type | Single |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | M12 x 1 |
| Electrical connection size | 4 pin |
| Electrical connection standard | IEC 61076-2-101 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | Sensor DST X800-SM1S2300HA3 0033X00 |
| Measuring range [mm] | 2300 mm |
Characteristic | Value |
|---|---|
| Output signal | 4 - 20 mA |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Wire position sensor |
| Product Type | DST X800 |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c6103306-3329-4eb8-b618-6b14a0afa053 |
| SCIP dossier product name | GSH |
| Specification key | SM1S2300HA3 0033X00 |
| Supply voltage [V] DC [max] | 36.00 V |
| Supply voltage [V] DC [min] | 10.00 V |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.732 Kilogram |
| Net weight | 0.55 Kilogram |
| Volume | 4.644 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162294925 |
| Proposition 65 | Cancer and Reproductive Harm |