
Rotary position sensor, DST X520, 180 °
098G1569
null: 9 - 36, Electrical connection: Cable, Electrical connection standard: None, Rotational direction: CW, Specification key: X520-FS180000HC11000 0033A70
098G1569
Product specifications
Characteristic | Value |
|---|---|
| Accessories | A - PKIT 384 |
| Angle/Channel 1 [°] | 180 ° |
| Approval | CE |
| Cable length [m] | 7.000 m |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circuit Type | Single |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. comments | Cable |
| Electrical connection | Cable |
| Electrical connection standard | NONE |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | Sensor DST X520-FS180000HC11000 0033A70 |
Characteristic | Value |
|---|---|
| Output signal | CAN-open |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Rotary position sensor |
| Product Type | DST X520 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Rotational direction | CW |
| SCIP dossier no. | 90c4872f-8992-4881-8081-9caca8bca57f |
| SCIP dossier product name | GRN |
| Specification key | X520-FS180000HC11000 0033A70 |
| Supply voltage [V] DC [max] | 36.00 V |
| Supply voltage [V] DC [min] | 9.00 V |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.286 Kilogram |
| Volume | 1.333 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162380567 |
| Proposition 65 | Cancer and Reproductive Harm |