
Rotary position sensor, DST X510, 120 °
098G1027
null: 5, Electrical connection: DEUTSCH, Electrical connection standard: DT04-6P, Rotational direction: CCW + CW, Specification key: DR120120LA14A00 0033A00
098G1027
Product specifications
Characteristic | Value |
|---|---|
| Accessories | AISI304 LEVER |
| Angle/Channel 1 [°] | 120 ° |
| Angle/Channel 2 [°] | 120 ° |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circuit Type | Redundant |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Deutsch |
| Electrical connection size | 6 pin |
| Electrical connection standard | DT04-6P |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Material Description | Sensor DST X510-DR120120LA14A00 0033A00 |
| Output signal | Ratio metric |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Rotary position sensor |
| Product Type | DST X510 |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Rotational direction | CCW + CW |
| SCIP dossier no. | a707096f-52fa-4871-9e91-55f08f6518d1 |
| SCIP dossier product name | GRA |
| Specification key | DR120120LA14A00 0033A00 |
| Supply voltage [V] DC | 5.00 V |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.104 Kilogram |
| Net weight | 0.07 Kilogram |
| Volume | 0.253 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162286753 |
| Proposition 65 | Cancer and Reproductive Harm |