Thermostats, Veria WT45, Sensor type: Room + Floor, 16
189B4071
Temperature - room [°C]: 5 - 35, Temperature - floor [°C]: 5 - 45, Display type: LED
189B4071
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| China RoHS compliance | Yes |
| Colour | White |
| Description | Veria Control WT45 White |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display type | LED |
| Element IP Class | 20 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Height [mm] | 86 mm |
| Inductive load | cos φ= 0.3 max 1A |
| Material Description | Veria Control WT45 White |
| Product group | Thermostats |
| Product line | 21 |
Characteristic | Value |
|---|---|
| Product Type | Veria WT45 |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Resistive load max [A] | 16 |
| Sensor type | Room + Floor |
| Standby power consumption [W] [Max] | 2.50 W |
| Supply voltage [V] AC | 230 V |
| Temperature - floor [°C] [Max] | 45 °C |
| Temperature - floor [°C] [Min] | 5 °C |
| Temperature - room [°C] [Max] | 35 °C |
| Temperature - room [°C] [Min] | 5 °C |
| Warranty [Year] | 2 |
| Warranty type | 2-year product warranty |
| Width [mm] | 86.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 285 Gram |
| Net weight | 150 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.882 Liter |
| EAN/UPC | 5703466254073 |