Danfoss logo
EvoFlat 4.0 W Pro

EvoFlat 4.0 W PRO AT, 70 kW, Type 4

183B6507

EvoFlat 4.0 PRO W4 StS, Full electronic, Light weight self-acting station, Durable composite body with EPP cover, DHW HEX stainless steel type 4

Product specifications

Characteristic
Value
Air ventYes
Application typeInstantaneous DHW
ApprovalCE
CE evaluatedYes
China RoHS complianceOut of scope
Connection direction primary and secondaryBottom
Contains batteriesNo
Cover materialEPP
Cover optionWhite-lacquered steel sheet
DescriptionEvoFlat 4.0 PRO W4 StS, Full electronic, Light weight self-acting station, Durable composite body with EPP cover, DHW HEX stainless steel type 4
DG Indicator ProfileNot relevant for dangerous goods
DHW capacity [kW] [Max]70 kW
DHW circulationOptional
Electrical connection230V 50 Hz
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
HEX DHW brazing materialBrazed stainless steel
Characteristic
Value
In scope of WEEEYes
Material DescriptionEvoFlat 4.0 PRO W4 AT StS
MeteringPrepared for water and energy meter
PipingPPS composite
Pressure nominal primary [bar]10 bar
Pressure nominal secondary [bar]10 bar
Product groupFlat Stations
Product lineSubsystems
Product TypeEvoFlat 4.0 W PRO AT
REACH Candidate List substances 0.1Lead (CAS no. 7439-92-1)
Station size typeType 4
StrainerPrimary
Summer bypassYes
Supply temperature construction [˚C]95 °C
Thermal conductivity [W/mK]0.039 W/m-K
UL evaluatedNo
Water hammer arresterOptional

General specifications

Characteristic
Value
Gross weight10.54 Kilogram
Net weight10.04 Kilogram
Characteristic
Value
Volume79.909 Liter
EAN/UPC5715162513408