MW Insulation jacket, MINERAL WOOL, S100-IS16-3000
181H1732
Length [mm]: 3000
181H1732
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN200 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 3000.0 mm |
| Material | MINERAL WOOL |
| Material Description | INS.JACKET S100 IS16 L3000 FEA DP MW |
Characteristic | Value |
|---|---|
| Model | S100-IS16-3000 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 55 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 55 Kilogram |