MW Insulation jacket, MINERAL WOOL, S100-IS10-600
181H1705
Length [mm]: 600
181H1705
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN200 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 600.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU. JACKET S100 IS10 FEA L600 DP MW |
Characteristic | Value |
|---|---|
| Model | S100-IS10-600 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 41.8 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 41.8 Kilogram |