180F4237
180F4237
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Piston set APM S 5.4-9.7 x xxA |
| Product group | Spare part |
Characteristic | Value |
|---|---|
| Product line | 14 |
| Product Type | Spare parts for APM S 5.4-9.7 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.593 Kilogram |
| Net weight | 1.53 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.056 Liter |
| EAN/UPC | 5715255292692 |