
180F4235
180F4235
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | 2" Vic. M42 1.4410/NBR APM 5.4-9.7 |
| Product group | Others |
Characteristic | Value |
|---|---|
| Product line | 14 |
| Product Type | Others |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.005 Kilogram |
| Net weight | 0.952 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.66 Liter |
| EAN/UPC | 5715255199304 |