180B5104
180B5104
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | APP S 30/1200 01 C2B |
| Product group | Energy Recovery Device |
Characteristic | Value |
|---|---|
| Product line | 14 |
| Product Type | APP S 21-46 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 130 Kilogram |
| Net weight | 112 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 91.494 Liter |
| EAN/UPC | 5715255282747 |