
Pilot operated servo valve, ICS 25-15-B
148X0198
Connection type: Socket weld, Connection standard: ASME B 16.11, Connection size [in]: 3/4 in, Top cover: 3 function modules
148X0198
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 3/4 in |
| Connection standard | ASME B 16.11 |
| Connection type | Socket weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICS 25-15-B 3/4 SW 20"-102 PSIG |
| Packing format | Single pack |
| Port size (Nominal) [in] | 1/2 in |
Characteristic | Value |
|---|---|
| Pressure range [psig] (CVP) [max] | 426029709.7 psig |
| Pressure range [psig] (CVP) [min] | 102.0 psig |
| Pressure range [psig] Pe [max] | 102.0 psig |
| Pressure range [psig] Pe [min] | 19.5 psig |
| Product description | Inlet press. regulator |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS 25-15-B |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Top cover | 3 function modules |
| US label additional text | w/electric wide-opening |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.947 Kilogram |
| Net weight | 5.822 Kilogram |
| Volume | 22.493 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428489492 |
| Proposition 65 | Cancer and Reproductive Harm |