
Function module, SVA-140B 100, Max. Working Pressure [bar]: 140, Cap
148B6929
Max. Working Pressure [bar]: 140
148B6929
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDCECRN |
| Brand | SVL Flexline |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | Cap |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SVA-140B Top complete 100 |
| Max. Working Pressure [bar] | 140.0 bar |
| Max. Working Pressure [psig] | 2030 psig |
| Neck | Standard |
| Packing format | Single pack |
| Parts included | 1 gasket |
| Parts Program name | SVA-140B |
Characteristic | Value |
|---|---|
| Product accessories | SVL Flexline accessories |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | SVA-140B 100 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R744 |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | Top Complete |
| UL evaluated | Yes |
| Used for product | SVL-140B 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 17.35 Kilogram |
| Net weight | 12.5 Kilogram |
| Volume | 56.025 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162692677 |
| Proposition 65 | Cancer and Reproductive Harm |