
Warranty & Service
145H4912
Recess Box door+frame W850/H910
145H4912
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Recess Box door+frame W850/H910 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Label product | Yes |
Characteristic | Value |
|---|---|
| Material Description | Recess Box door+frame W850/H910 |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Type | Accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.1 Kilogram |
| Net weight | 7 Kilogram |
| Volume | 318.5 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428680929 |
| Proposition 65 | Cancer and Reproductive Harm |