
Warranty & Service
145H4911
Recess Box wo/Mount. rail W850/H910/D150
145H4911
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Recess Box wo/Mount. rail W850/H910/D150 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Label product | Yes |
Characteristic | Value |
|---|---|
| Material Description | Recess Box wo/Mount. rail W850/H910/D150 |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| TYPE | Accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11 Kilogram |
| Net weight | 10 Kilogram |
| Volume | 150.059 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428680936 |
| Proposition 65 | Cancer and Reproductive Harm |