
Warranty & Service
145G0194
EvoFlat Water Heater A2 TPC-M
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
145G0194
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | EvoFlat Water Heater A2 TPC-M |
| DG Indicator Profile | Contains Gas |
| DHW Control type | Flow/thermostatic |
| DHW controller name | TPC-M |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Heating control type | Thermostatic |
Characteristic | Value |
|---|---|
| Material Description | EvoFlat Water Heater A2 TPC-M |
| Mixing circuit - control | Thermostat |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Station size type | Type 2 |
| Supply temperature construction [˚C] | 95 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.725 Kilogram |
| Net weight | 9.525 Kilogram |
| Volume | 82.11 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428525084 |
| Proposition 65 | Cancer and Reproductive Harm |