
Warranty & Service
145F3904
VX-F StS Floorheat ZV ST55 Cir CW Meter
145F3904
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | VX-F StS Floorheat ZV ST55 Cir CW Meter |
| DG Indicator Profile | Other Dangerous Goods |
| DHW controller name | PTC2+P |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | VX-F StS Floorheat ZV ST55 Cir CW Meter |
Characteristic | Value |
|---|---|
| Mixing circuit - control | Thermostat |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 95 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 31 Kilogram |
| Net weight | 30 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424653897 |
| Proposition 65 | Cancer and Reproductive Harm |