
Warranty & Service
145B4064
Akva Lux II TDP RENO Eco Typ2SS HEX K
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
145B4064
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Akva Lux II TDP RENO Eco Typ2SS HEX K |
| DG Indicator Profile | Contains Gas |
| DHW Control type | Flow/thermostatic |
| DHW controller name | PTC2+P |
| Material Description | Akva Lux II TDP RENO Eco Typ2SS HEX K |
| Mixing circuit - control | Thermostat |
Characteristic | Value |
|---|---|
| Pressure nominal primary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Station size type | Type M |
| Supply temperature construction [˚C] | 95 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 22 Kilogram |
| Net weight | 20 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428524865 |
| Proposition 65 | Cancer and Reproductive Harm |