
Warranty & Service
145B0067
EvoFlat FSS A2 (radiator heating)
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
145B0067
Product specifications
Characteristic | Value |
|---|---|
| Connection direction | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered In wall |
| Cover option | Extra |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Depth with cover [mm] | 153 mm |
| Depth without cover [mm] | 110 mm |
| Description | EvoFlat FSS A2 (radiator heating) |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] [Max] | 55 kW |
| DHW capacity [kW] [Min] | 37 kW |
| DHW circulation | Without |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | TPC-M |
| DHW HEX type | XB06H-1 40 |
| DHW pipe size | Ø18 |
| Differential pressure controller | Integrated |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heat exchanger test pressure [bar] | 38 bar |
| Heating capacity [kW] [Max] | 15 kW |
Characteristic | Value |
|---|---|
| Heating capacity [kW] [Min] | 10 kW |
| Heating control type | Differential pressure + zone valve |
| Heating controller name | TPC-M |
| Height with cover [mm] | 590 mm |
| Height without cover [mm] | 590 mm |
| HEX DHW brazing material | Brazed stainless steel |
| HEX heating alloy | AISI 316 |
| HEX heating brazing material | Stainless steel |
| Insulation material | Without |
| Material Description | EvoFlat FSS A2StS TPC-M 18L/min |
| Mixing circuit - control | Thermostat |
| Number of households [Max] | 2 |
| Number of households [Min] | 1 |
| Package depth [mm] | 600 mm |
| Package height [mm] | 160 mm |
| Package width [mm] | 800 mm |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Remarks | Insulated Flatstations |
| Station size type | Type 3 |
| Supply temperature construction [˚C] | 95 °C |
| Width with cover [mm] | 545 mm |
| Width without cover [mm] | 545 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.03 Kilogram |
| Net weight | 10.83 Kilogram |
| Volume | 84.525 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428524520 |
| Proposition 65 | Cancer and Reproductive Harm |