
Termix VMTD MIX-I-FI Mini, Type 3, Heating controller name: RAVK, DHW controller name: IHPT
144H3041
Product type: Termix VMTD MIX-I-FI Mini, Type 3, 10 bar, 110 °C, RAVK, IHPT
144H3041
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct Heating with mixing loop & Instantaneous DHW |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circulation connection size | 3/4" |
| Circulation connection type | Internal thread |
| Circulation pipe size | DN15 |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover material | Without |
| Cover option | No |
| DCW static pressure [bar] [Min] | 1.0 bar |
| Depth with cover [mm] | 240 mm |
| Depth without cover [mm] | 240 mm |
| Description | direct heating with mixing loop and instantaneous domestic hot water |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | Internal thread |
| DH pipe size | Ø18 |
| DHW circulation | Optional |
| DHW connection size | 3/4" |
| DHW connection type | Internal thread |
| DHW Control type | Flow/thermostatic |
| DHW control valve kvs value [m3/h] | 3.00 m³/h |
| DHW controller name | IHPT |
| DHW HEX type | XB06H+-1 60 G3/4"*10 H |
| DHW pipe size | Ø18 |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | Internal thread |
| HE pipe size | Ø18 |
| Heating Actuator | RAVK |
| Heating control type | Thermostatic + delta p controller |
| Heating Control valve | VMA |
| Heating controller name | RAVK |
| Height with cover [mm] | 660 mm |
| Height without cover [mm] | 660 mm |
| HEX DHW brazing material | Brazed copper |
| In scope of WEEE | No |
| Material Description | Termix VMTD MIX-I-FI Mini 3 |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Termix VMTD MIX-I-FI Mini |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 7931dbee-1e17-49bf-ab71-5be5d45ecee8 |
| SCIP dossier product name | Termix VMTD MIX-I-FI Mini 3 |
| Station size type | Type 3 |
| Supply temperature construction [˚C] | 110 °C |
| Supply voltage [V] | 230.0 V |
| UL evaluated | No |
| Width with cover [mm] | 300 mm |
| Width without cover [mm] | 300 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20 Kilogram |
| Net weight | 19 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706561821997 |
| Proposition 65 | Cancer and Reproductive Harm |