Danfoss logo
 DEVIflex Cables on Mats

Heating Mats, DEVIflex 75T, 75 W/m², 6.50 m², Supply voltage [V] AC: 230

140F1439

Cable type: Twin conductor, Mat width [m]: 0.8, Mat length [m]: 8.7

Product specifications

Characteristic
Value
ApplicationFloor heating
ApprovalCE
Cable diameter [mm]6.9 mm
Cable resistance [Ohm]111.5000 Ohm
Cable screenAlufoil 100%
Cable typeTwin conductor
CE evaluatedYes
China RoHS complianceYes
Cold leadYes
Cold lead conductor quantity3
Cold lead length [m]6.0 m
Cold lead quantity1
Cold lead size [mm²]1.5 mm²
Cold lead typeDTCL
Conductor insulationXLPE
Contains batteriesNo
Coverage area [m²]6.50 m²
Deformation strength [N]>1500 N
DG Indicator ProfileNot relevant for dangerous goods
Element IP ClassIPX7
Characteristic
Value
EU RoHS complianceYes
Heating output [W]475 W
Heating principleSerial resistive
Installation temperature [°C] [Min]-5 °C
Mat length [m]8.70 m
Mat output [W/m²]75 W/m²
Mat width [m]0.8 m
Material DescriptionDEVIflex 75T 6,5m² 230V 475W
Outer sheathPVC
Outer sheath colourRed
Product groupHeating Mats
Product line21
Product TypeDEVIflex 75T
Pulling strength [N]400 N
REACH Candidate List substances 0.1No
Set accessoriesSynthetic nail - 40 pc in box
Supply voltage [V] AC230 V
Thickness [mm]7.9 mm
Warranty [Year]20
Warranty type20-year full service warranty

General specifications

Characteristic
Value
Gross weight4.291 Kilogram
Net weight4.176 Kilogram
Characteristic
Value
Volume24.3 Liter
EAN/UPC5703466252765