
Heating Mats, DEVIflex 50T, 50 W/m², 6.80 m², Supply voltage [V] AC: 230
140F1423
Cable type: Twin conductor, Mat width [m]: 0.8, Mat length [m]: 9
140F1423
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | CE |
| Cable diameter [mm] | 6.9 mm |
| Cable resistance [Ohm] | 154.4000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Cold lead | Yes |
| Cold lead conductor quantity | 3 |
| Cold lead length [m] | 6.0 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.5 mm² |
| Cold lead type | DTCL |
| Conductor insulation | XLPE |
| Contains batteries | No |
| Coverage area [m²] | 6.80 m² |
| Deformation strength [N] | >1500 N |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes |
| Heating output [W] | 345 W |
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Mat length [m] | 9.00 m |
| Mat output [W/m²] | 50 W/m² |
| Mat width [m] | 0.8 m |
| Material Description | DEVIflex 50T 6,8m² 230V345W |
| Outer sheath | PVC |
| Outer sheath colour | Red |
| Product group | Heating Mats |
| Product line | 21 |
| Product Type | DEVIflex 50T |
| Pulling strength [N] | 400 N |
| REACH Candidate List substances 0.1 | No |
| Set accessories | Synthetic nail - 40 pc in box |
| Supply voltage [V] AC | 230 V |
| Thickness [mm] | 7.90 mm |
| Warranty [Year] | 20 |
| Warranty type | 20-year full service warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.32 Kilogram |
| Net weight | 4.203 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 24.3 Liter |
| EAN/UPC | 5703466252635 |