
Thermostats
140F1170
Temperature - floor [°C]: 5 - 35, Temperature - room [°C]: 15 - 35, Display type: LED
140F1170
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.000 |
| 1 Primary battery weight Kg | 0.000 |
| 2-pole switch | No |
| Ambient temperature [°C] [max] | 35 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Application | Floor heating |
| Approval | BluetoothCEZigbeeIntertek Semko |
| Ball pressure test temperature [°C] | 75 °C |
| Battery backup | Yes |
| Battery qty | 1 |
| Battery type or Name | Reflowable Lithium Rechargeable Battery (MS621R) |
| CE evaluated | Yes |
| Certification company | Intertek Semko |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Compatible foreign sensor type | Yes |
| Compatible frame system | No |
| Contains batteries | Yes |
| Depth [mm] | 34 mm |
| Description | DEVIreg InControl |
| DG Indicator Profile | Contains Lithium Batteries |
| DIN mounting | No |
| Display (Yes/No) | No |
| Display type | LED |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Element IP Class | 21 |
| EPD available | Yes |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c)7(c)-I |
| Frost protection [°C] | 5 °C |
| Height [mm] | 71 mm |
| In scope of WEEE | Yes |
| Inductive load | cos φ= 0.3 max 1A |
Characteristic | Value |
|---|---|
| Material Description | DEVIreg InControl |
| Product description | DEVIreg™ InControl |
| Product group | Thermostats |
| Product line | 21 |
| Product Type | DEVIreg Incontrol |
| Product width [mm] | 44 mm |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)Lead monoxide (PbO, CAS no. 1317-36-8)2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS no. 79-94-7)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| Regulation type | PWM |
| Relay switch | 1-pole |
| Resistive load max [A] | 16 A |
| Scale Setting | 5 - 35ºC |
| SCIP dossier no. | a473a671-12f6-41d7-93cc-03ddabde672e |
| SCIP dossier product name | DEVIREG INCONTROL - Room thermostat |
| Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
| Sensor type | Floor (Room optional) |
| Software class | A |
| Standby power consumption [W] [Max] | 0.15 W |
| Storage temperature [°C] [Max] | 60 °C |
| Storage temperature [°C] [Min] | -25 °C |
| Supply voltage [V] AC | 230 V |
| Supply voltage [V] AC [max] | 240 V |
| Supply voltage [V] AC [min] | 220 V |
| Temperature - floor [°C] [Max] | 35 °C |
| Temperature - floor [°C] [Min] | 5 °C |
| Temperature - room [°C] [Max] | 35 °C |
| Temperature - room [°C] [Min] | 15 °C |
| Temperature max. limiter [°C] [Max] | 35 °C |
| Terminal cable size max [mm²] | 2 x 2.5 |
| UL evaluated | No |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
| Width [mm] | 44.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 168 Gram |
| Net weight | 114 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.722 Liter |
| EAN/UPC | 5703466250419 |