
Heating Cables, DEVIaqua™ 9T, 9 W/m, 70 m, Supply voltage [V] AC: 230
140F0013
Cable type: Twin conductor, Heating principle: Serial resistive
140F0013
Product specifications
Characteristic | Value |
|---|---|
| Application | Pipe / tank frost protection |
| Approval | CEUkrTESTEAC |
| Bending diameter [mm] [Min] | 50 mm |
| Cable diameter [mm] | 7.0 mm |
| Cable length [m] | 70.000 m |
| Cable on drum | No |
| Cable output [W/m] | 9 W/m |
| Cable resistance [Ohm] | 84.0000 Ohm |
| Cable screen | Copper braid |
| Cable type | Twin conductor |
| CE evaluated | Yes |
| Certification company | Intertek SemkoUkrTEST |
| China RoHS compliance | Yes |
| Cold lead | Yes |
| Cold lead conductor quantity | 3 |
| Cold lead length [m] | 2.3 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.5 mm² |
| Cold lead type | DTCL |
| Conductor insulation | XLPE |
| Contains batteries | No |
| Cut to length | No |
| Deformation strength [N] | >1500 N |
| Description | DEVIaqua 9T 630W 230V 70m |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EPD available | Yes |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes |
| Heating output [W] | 630 W |
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Material Description | DEVIaqua 9T 70m 230V 630W |
| Non operating temperature [°C] [Max] | 85 °C |
| Operating temperature [°C] [max] | 65 °C |
| Outer sheath | MDPE |
| Outer sheath colour | Light blue |
| Package depth [mm] | 380 mm |
| Package height [mm] | 120 mm |
| Package width [mm] | 380 mm |
| Product group | Heating Cables |
| Product line | 21 |
| Product Type | DEVIaqua™ 9T |
| Product version | Ready-made |
| Pulling strength [N] | >650 N |
| REACH Candidate List substances 0.1 | No |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| UNSPSC CODE | 26121601 |
| UV Protected | Yes |
| Warranty [Year] | 20 |
| Warranty type | 20-year product warranty |
| Water temperature [°C] [Max] | 23 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.373 Kilogram |
| Net weight | 4.33 Kilogram |
| Volume | 21.157 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466201664 |
| Proposition 65 | Cancer and Reproductive Harm |