
Frequency converter, Control board
120Z0530
Control board
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
120Z0530
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE evaluated | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Control board |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| In scope of WEEE | No |
| Material Description | PSH019-039 Control board |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | Control board |
| REACH Candidate List substances 0.1 | No |
| UL evaluated | Yes |
| Usage | PSH019.023.026.030.039 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.01 Kilogram |
| Net weight | 0.01 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162721346 |