
Scroll compressor, DSH184-3AL
120H2646
Refrigerants: R452B; R410A; R454B, Segment usage: Heating; Air Conditioning, Packing format: Industrial pack
120H2646
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 208-230/3/60 |
| Contains batteries | No |
| Description | DSH184-3AL |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | DSH |
| Manifold enabled | No |
| Material Description | DSH184-3AL-INDUST |
| Model number | DSH184-3AL |
| Network power supply [V/Ph/Hz] | 208-230/3/60 |
Characteristic | Value |
|---|---|
| Oil level switch | None |
| Packing format | Industrial pack |
| Packing quantity | 4 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor DSH |
| Product Type | DSH184 |
| Refrigerants | R410AR452BR454B |
| Segment usage | Air conditioningHeating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 76.12 Kilogram |
| Net weight | 73.62 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |