
BOCK, FKX30/325 N, Vehicle compressor
097C6317
Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 13975
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097C6317
Product specifications
Characteristic | Value |
|---|---|
| Approval standard | No |
| Brand | BOCK |
| Clutch type | No |
| Colour | Not painted |
| Compressor power supply [V] | w/o motor |
| Contains batteries | No |
| Cylinder | 2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection comments | Standard |
| Discharge connection comments | Soldering |
| Discharge connection comments | Standard |
| Discharge connection comments | Soldering |
| Discharge connection size [in] | 7/8 in |
| Discharge connection size [mm] | 22.00 mm |
| Family | FK Vehicle Compressors |
| Flywheel | No |
| Frequency Hz | w/o motor |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Intermediate flange/adapter | No |
| Legacy BOCK ID | 13975 |
| Material Description | Compressor FKX30/325 N SERVICE |
| Max pressure (PS) - high side | 28.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
| Model number | FKX30/325 N |
| Oil sump heater | 220-240V AC |
| Oil type | BOCKlub E55 |
| Product group | Open type compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor FK |
| Product Type | FKX30 |
| Suction connection size [in] | 1-1/8 in |
| Suction connection size [mm] | 28.00 mm |
| Technology | Vehicle compressor |
| Thermal protection thermostat | No |
| Type designation | FKX30/325 N |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 33.5 Kilogram |
| Net weight | 25.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 135.828 Liter |
| EAN/UPC | 5715162971017 |