BOCK, Valve
097B82297
Condensing Units Accessories & Spare parts, null: 82297
097B82297
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Connection size [in] | 7/8 in |
| Connection type | Soldering |
| Contains batteries | No |
| Description | Set-shut-off valve 7/8"/sold. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 82297 |
| Material Description | Set-shut-off valve 7/8"/sold. |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 540 Gram |
| Net weight | 540 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162894446 |