BOCK, Condenser
097B70470
Condensing Units Accessories & Spare parts, null: 70470
097B70470
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Air-cooled condensor 4RR/48RH/10K |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 70470 |
Characteristic | Value |
|---|---|
| Material Description | Air-cooled condensor 4RR/48RH/10K |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | Air-cooled |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 61 Kilogram |
| Net weight | 61 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890271 |