
BOCK, FX14/1166, Open Type Compressor
097B11697
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: SE55, Legacy BOCK ID: 11697
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097B11697
Product specifications
Characteristic | Value |
|---|---|
| 2nd/3rd sight glass | No |
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | No |
| Clutch type | No |
| Colour | Blue (standard) |
| Compressor power supply [V] | w/o motor |
| Contains batteries | No |
| Cylinder | 4 |
| Description | Compressor FX14/1166 Service |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection comments | Standard |
| Discharge connection comments | Soldering |
| Discharge connection comments | Standard |
| Discharge connection comments | Soldering |
| Discharge connection size [in] | 1-5/8 in |
| Discharge connection size [mm] | 42.00 mm |
| Elevated base plate | No |
| Family | F Compressors |
| Flywheel | No |
| Frequency Hz | w/o motor |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 11697 |
| Length (mm) | 546.00000 |
| Material Description | Compressor FX14/1166 Service |
| Max pressure (PS) - high side | 28.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
| Model number | FX14/1166 |
| Oil differential pressure sensor | No |
| Oil pressure safety switch | No |
| Oil service valve | No |
| Oil sump heater | No |
| Oil type | SE55 |
| Product group | Open type compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor F |
| Product Type | FX14 |
| Refrigerants | R134aR404AR407C |
| Suction connection size [in] | 2-1/8 in |
| Suction connection size [mm] | 54.00 mm |
| Technology | Open Type Compressor |
| Thermal protection thermostat | No |
| Type designation | FX14/1166 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 163.6 Kilogram |
| Net weight | 149 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 448.38 Liter |
| EAN/UPC | 5715162578650 |