
Warranty & Service
088X4614
Stainless steel manifold with shunt, 4 loops, AB-PM, steel cabinet, ICON1 Master controller, left version
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
088X4614
Product specifications
Characteristic | Value |
|---|---|
| Actuator | 24V |
| Adaptive learning | Yes |
| Application type | UnoFloor |
| Automatic balancing | Yes |
| Cabinet | Aluzink steelplate, white powder coated |
| CE evaluated | Yes |
| Contains batteries | No |
| Control | ICON1 Master controller |
| Description | Stainless steel manifold with shunt, 4 loops, AB-PM, steel cabinet, ICON1 Master controller, left version |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| In scope of WEEE | Yes |
| Material Description | Unofloor Mixing 4 Loops Left Icon 24V |
Characteristic | Value |
|---|---|
| Meetering | Prepared for energy meter |
| Number of connections | 2 |
| Power per output [W] [Max] | 3 W |
| Pressure nominal primary [bar] | 6 bar |
| Pressure valve | AB-PM set |
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| PWM | Yes |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Shunt | FHM-C1 |
| Supply temperature construction [˚C] | 60 °C |
| Supply voltage [V] | 230V Hz 50 |
| Valve excercise | Yes |
| Version | Left |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 19 Kilogram |
| Net weight | 16 Kilogram |
| Volume | 82.998 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424603342 |
| Proposition 65 | Cancer and Reproductive Harm |