Danfoss logo
AI164086473989en_Instr_Draw_.svg

Heat Cost Allocator, Device system type: Visual, Remote sensor device with 1.5m cable length

088H2344

Heat Cost Allocator for vertical heating systems
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
Ambient temperature [°C] [max]70 °C
Ambient temperature [°C] [min]5 °C
ApplicationHeat cost allocation
ApprovalSE15 H002 DF
Approval authorityIGE
Battery lifetime [Years]10 yr
DescriptionHeat Cost Allocator for vertical heating systems
Device system typeVisual
Device versionRemote sensor device with 1.5m cable length
DG Indicator ProfileContains Lithium Batteries
Dimensions (height x width x depth)90.5 x 38 x 28 mm
Display type(LCD) with 6 digits (000000 - 999999)
Housing colorRAL 9010 White
Lower temperature limit [Min]55 °C
Material DescriptionINDIV-X-10VT HCA Visual remote sensor
Measuring systemSingle-sensor with start sensor
Optional scalesUnit scale
Product groupEnergy meters
Characteristic
Value
Product line08
Product TypeHeat Cost Allocator
Protection ClassIP52
Radiator power range [W] [Max]16000 W
Radiator power range [W] [Min]4 W
Remote sensor cable length [m]2 m
Sensor temperature [°C] [Max]120 °C
Sensor temperature [°C] [Min]0 °C
StandardEN834
Start of counting at heating period25 °C - 40 °C (programmable)
Start of counting at off-heating period25 °C - 40 °C (programmable)
Storage temperature [°C] [Max]70 °C
Storage temperature [°C] [Min]-25 °C
Supply batteries3 V lithium battery
Temperature sensors typeNTC, prematurely aged
Upper temperature limit [Max]120 °C
Weight without back plate [g]49 g

General specifications

Characteristic
Value
Gross weight0.07 Kilogram
Net weight0.07 Kilogram
Characteristic
Value
EAN/UPC5702425117237