
Heat Cost Allocator, Device system type: Visual, Compact device
088H2343
Heat Cost Allocator for vertical heating systems
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
088H2343
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 70 °C |
| Ambient temperature [°C] [min] | 5 °C |
| Application | Heat cost allocation |
| Approval | SE15 H002 DF |
| Approval authority | IGE |
| Battery lifetime [Years] | 10 yr |
| Description | Heat Cost Allocator for vertical heating systems |
| Device system type | Visual |
| Device version | Compact device |
| DG Indicator Profile | Contains Lithium Batteries |
| Dimensions (height x width x depth) | 90.5 x 38 x 28 mm |
| Display type | (LCD) with 6 digits (000000 - 999999) |
| Housing color | RAL 9010 White |
| Lower temperature limit [Min] | 55 °C |
| Material Description | INDIV-X-10V HCA Visual |
| Measuring system | Single-sensor with start sensor |
| Optional scales | Unit scale |
| Product group | Energy meters |
Characteristic | Value |
|---|---|
| Product line | 08 |
| Product Type | Heat Cost Allocator |
| Protection Class | IP52 |
| Radiator power range [W] [Max] | 16000 W |
| Radiator power range [W] [Min] | 4 W |
| Remote sensor cable length [m] | 2 m |
| Sensor temperature [°C] [Max] | 120 °C |
| Sensor temperature [°C] [Min] | 0 °C |
| Standard | EN834 |
| Start of counting at heating period | 25 °C - 40 °C (programmable) |
| Start of counting at off-heating period | 25 °C - 40 °C (programmable) |
| Storage temperature [°C] [Max] | 70 °C |
| Storage temperature [°C] [Min] | -25 °C |
| Supply batteries | 3 V lithium battery |
| Temperature sensors type | NTC, prematurely aged |
| Upper temperature limit [Max] | 105 °C |
| Weight without back plate [g] | 42 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.066 Kilogram |
| Net weight | 0.04 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.335 Liter |
| EAN/UPC | 5702425117220 |